IESNA:LM-63-2002
[TEST]P953583
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23865
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3722.5 3494.9 3297.5 3063.9 2830.3 2685.6 2634.4 2641.9 2685.6 2741.4
3002.1 3811.4 5125.6 6442.8 7775.1 8795.4 9696.6 10404.9 11129.8 11595.5
11630.2 11053 8474.4 7383.2 6142.9 4174.6 2586.2 2043.6 1373 723.4
361.7 274.3 174.8 102.5 40.7 0 0
3722.5 3526.6 3329.2 3097.1 2860.5 2714.3 2660 2655.5 2693.2 2744.4
2944.9 3647.2 4910.1 6390.1 7668.1 8730.6 9666.5 10475.8 11154 11692
11812.6 11336.3 8845.1 7570.1 6388.5 4441.4 2753.5 2120.5 1419.7 759.6
422 331.6 226.1 147.7 96.5 22.6 0
3722.5 3522.1 3336.7 3116.7 2886.1 2742.9 2682.6 2670.6 2694.7 2741.4
2872.5 3387.9 4470 5882.2 7252.1 8472.9 9579.1 10525.5 11354.4 12044.7
12297.8 12088.4 11300.2 8884.3 7451 5497.9 3449.7 2483.7 1807 1056.5
711.3 587.8 513.9 428 293.9 51.2 0
3722.5 3543.2 3365.3 3173.9 2967.5 2813.7 2745.9 2718.8 2727.8 2764
2828.8 3097.1 3814.4 4974.9 6355.4 7734.4 9092.3 10389.9 11550.3 12389.8
12899.2 12968.5 12591.7 11937.6 10867.6 9029 7372.7 5660.6 3794.8 1757.3
892.2 587.8 444.6 293.9 116 0 0
3722.5 3550.7 3401.5 3240.2 3073 2944.9 2868 2837.8 2833.3 2862
2910.2 3009.7 3329.2 4048 5155.8 6469.9 7939.3 9454 10958 12222.5
13143.3 13640.7 13660.3 13297 12804.2 12130.6 11188.6 9565.5 7116.5 4298.2
1835.6 639 266.8 149.2 58.8 4.5 0
3722.5 3580.8 3448.2 3336.7 3216.1 3119.7 3066.9 3042.8 3039.8 3062.4
3106.1 3169.4 3302 3597.4 4198.7 5127.1 6341.8 7728.4 9178.2 10615.9
11984.4 13143.3 14022 14376.1 14410.8 14394.2 14412.3 14005.4 12127.5 8620.5
4807.6 1618.6 411.4 152.2 37.7 3 0
3722.5 3611 3510 3437.7 3380.4 3342.7 3335.2 3348.8 3375.9 3412
3466.3 3541.7 3639.6 3802.4 4073.7 4537.8 5259.7 6230.3 7324.5 8500
9778 11099.7 12386.8 13550.2 14578.1 15420.5 16302.2 17182.3 17165.7 14469.6
8985.3 3805.4 991.7 280.3 84.4 6 0
3722.5 3651.7 3591.4 3556.7 3552.2 3573.3 3617 3692.4 3764.7 3852.1
3969.7 4088.7 4207.8 4369.1 4580 4907.1 5413.5 6124.8 6958.2 7942.4
9063.6 10184.9 11352.9 12465.1 13899.9 15376.8 17170.3 18856.7 19703.7 18690.9
14736.3 8037.3 2251.6 479.3 102.5 7.5 0
3722.5 3696.9 3675.8 3696.9 3740.6 3812.9 3904.9 4013.4 4115.9 4230.4
4355.5 4482.1 4616.2 4794 5027.6 5366.7 5837 6492.5 7307.9 8252.8
9393.7 10608.4 11961.8 13434.2 15030.2 16804 18675.8 20437.6 21344.9 20442.2
16089.7 7413.4 1574.9 408.4 84.4 7.5 0
3722.5 3695.4 3689.4 3716.5 3769.2 3853.6 3959.1 4061.6 4180.7 4290.7
4414.3 4534.8 4673.5 4839.3 5078.9 5424 5904.8 6561.9 7393.8 8414.1
9571.5 10840.5 12224 13759.7 15396.4 17197.4 19075.2 20754.1 21503.1 20204
15167.3 6173 1198.1 318 63.3 6 0
3722.5 3725.5 3749.6 3832.5 3933.5 4070.6 4236.4 4402.2 4566.5 4732.3
4893.5 5066.8 5252.2 5502.4 5867.1 6334.3 6907 7636.4 8510.5 9490.1
10536.1 11621.2 12793.7 13901.4 14917.2 15777.7 16443.8 16647.3 15905.8 13595.4
8723 2560.5 465.7 143.2 36.2 12.1 0
3722.5 3739.1 3784.3 3874.7 4004.3 4167.1 4346.4 4534.8 4720.2 4889
5053.3 5213 5383.3 5591.3 5840 6177.6 6626.7 7173.7 7787.1 8421.6
9063.6 9710.2 10337.1 10833 11092.2 11095.2 10858.6 10322.1 9218.9 7657.5
4968.9 1668.3 372.3 122.1 46.7 18.1 0
3722.5 3742.1 3797.9 3888.3 4022.4 4174.6 4335.9 4491.1 4622.2 4721.7
4779 4815.1 4827.2 4845.3 4881.5 4940.2 5097 5430 5852 6265
6534.7 6658.3 6634.2 6298.1 5559.7 4583.1 3499.5 2293.8 1335.3 720.4
385.8 170.3 70.8 28.6 10.5 1.5 0
3722.5 3751.1 3784.3 3847.6 3894.3 3919.9 3923 3862.7 3752.7 3564.3
3299 2967.5 2590.7 2210.9 1844.7 1502.6 1196.6 990.2 917.8 908.8
917.8 911.8 819.9 649.6 464.2 310.5 206.5 156.7 129.6 105.5
81.4 51.2 21.1 9 3 0 0
3722.5 3752.7 3745.1 3693.9 3583.9 3416.6 3189 2860.5 2430.9 1932.1
1466.4 1085.1 809.3 663.1 610.4 599.8 592.3 583.2 568.2 551.6
526 470.2 387.3 301.4 232.1 183.9 146.2 114.5 88.9 66.3
43.7 21.1 9 3 0 0 0
3722.5 3731.6 3651.7 3458.8 3167.9 2789.6 2274.2 1709 1226.8 890.7
712.9 636 589.3 550.1 515.4 486.8 471.7 455.1 440.1 425
400.9 358.7 304.4 247.2 194.4 155.2 125.1 96.5 72.3 49.7
25.6 12.1 4.5 0 0 0 0
3722.5 3704.4 3520.6 3198 2748.9 2191.3 1549.3 1059.5 791.2 699.3
654.1 611.9 559.1 495.8 431 376.8 336.1 318 330.1 348.1
348.1 327 289.4 241.1 189.9 150.7 117.6 91.9 67.8 45.2
28.6 12.1 4.5 0 0 0 0
3722.5 3693.9 3421.1 2962.9 2351.1 1627.7 1062.5 788.2 715.9 676.7
636 578.7 510.9 438.6 369.2 310.5 262.2 238.1 227.6 224.6
226.1 226.1 220 200.4 176.3 150.7 126.6 101 81.4 64.8
48.2 28.6 6 0 0 0 0
3722.5 3689.4 3339.7 2797.2 2070.7 1327.7 872.6 743 702.3 664.6
613.4 547.1 474.7 400.9 337.6 284.8 251.7 233.6 221.5 211
200.4 191.4 183.9 174.8 162.8 146.2 125.1 105.5 90.4 73.8
54.3 33.2 6 0 0 0 0
3722.5 3671.3 3265.9 2648 1852.2 1133.3 794.2 729.4 694.8 651.1
595.3 533.5 467.2 394.9 331.6 284.8 256.2 241.1 230.6 221.5
209.5 200.4 189.9 179.3 165.8 143.2 114.5 98 81.4 64.8
45.2 21.1 3 0 0 0 0
3722.5 3669.8 3243.3 2592.2 1763.3 1061 770.1 723.4 691.8 645
587.8 530.5 468.7 400.9 336.1 286.3 259.2 244.1 232.1 223
214 203.5 191.4 177.8 158.2 128.1 93.4 78.4 63.3 46.7
30.1 10.5 0 0 0 0 0
3722.5 3672.8 3229.7 2569.6 1725.6 1038.4 770.1 721.9 688.7 643.5
584.8 527.5 468.7 399.4 334.6 284.8 259.2 244.1 233.6 224.6
215.5 203.5 191.4 177.8 156.7 123.6 90.4 76.9 60.3 45.2
27.1 9 0 0 0 0 0
